JAJSK72A june   2020  – october 2020 UCC23514

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Revision History
  6. Pin Configuration and Function
    1.     Pin Functions for UCC23514E
    2.     Pin Functions for UCC23514M
    3.     Pin Functions for UCC23514S
    4.     Pin Functions for UCC23514V
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics
    10. 6.10 Switching Characteristics
    11. 6.11 Insulation Characteristics
    12. 6.12 Typical Characteristics
  8. Parameter Measurement Information
    1. 7.1 Propagation Delay, rise time and fall time
    2. 7.2 IOH and IOL testing
    3. 7.3 CMTI Testing
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Power Supply
      2. 8.3.2 Input Stage
      3. 8.3.3 Output Stage
      4. 8.3.4 Protection Features
        1. 8.3.4.1 Undervoltage Lockout (UVLO)
        2. 8.3.4.2 Active Pulldown
        3. 8.3.4.3 Short-Circuit Clamping
        4. 8.3.4.4 Active Miller Clamp (UCC23514M)
    4. 8.4 Device Functional Modes
      1. 8.4.1 ESD Structure
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Selecting the Input Resistor
        2. 9.2.2.2 Gate-Driver Output Resistor
        3. 9.2.2.3 Estimate Gate-Driver Power Loss
        4. 9.2.2.4 Estimating Junction Temperature
        5. 9.2.2.5 Selecting VCC Capacitor
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 PCB Material
  13. 12Mechanical, Packaging, and Orderable Information

Switching Characteristics

Unless otherwise noted, all typical values are at TA = 25°C, VCC-VEE= 30 V, VEE= GND. All min and max specifications are at recommended operating conditions (TJ = -40 to 150°C, IF(ON)= 7 mA to 16 mA, VEE= GND, VCC= 15 V to 30 V, VF(OFF)= –5V to 0.8V)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tr Output-signal Rise Time Cg = 1nF
FSW = 20 kHz, (50% Duty Cycle)
VCC=15V
28 ns
tf Output-signal Fall Time 25 ns
tPLH Propagation Delay, Low to High 70 105 ns
tPHL Propagation Delay, High to Low 70 105 ns
tPWD Pulse Width Distortion |tPHL – tPLH| 35 ns
tsk(pp) Part-to-Part Skew in Propagation Delay Between any Two Parts(1) Cg = 1nF
FSW = 20 kHz, (50% Duty Cycle)
VCC=15V, IF=10mA
25 ns
tUVLO_rec UVLO Recovery Delay VCC Rising from 0V to 15V 20 30 µs
CMTIH Common-mode Transient Immunity (Output High) IF = 10 mA, VCM = 1500 V, VCC= 30 V, TA= 25°C 150 kV/µs
CMTIL Common-mode Transient Immunity (Output Low) VF = 0 V, VCM = 1500 V, VCC= 30 V, TA= 25°C 150 kV/µs
tsk(pp) is the magnitude of the difference in propagation delay times between the output of different devices switching in the same direction while operating at identical supply voltages, temperature, input signals and loads ensured by characterization.