JAJSKA0A march 2020 – november 2020 BQ25306
PRODUCTION DATA
This device integrates the functionality of an input over-voltage protection (OVP). The input OVP threshold is VVBUS_OVP_RISE. During an input over-voltage event, the converter stops switching and safety timer stops counting as well. The converter resumes switching and the safety timer resumes counting once the VBUS voltage drops back below (VVBUS_OVP_RISE - VVBUS_OVP_HYS). The REGN LDO remains on during an input over-voltage event. The STAT pin blinks during an input OVP event.