JAJSKA0A march 2020 – november 2020 BQ25306
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Voltage Range (with respect to GND) | VBUS (converter not switching) | –2 | 28 | V |
PMID(converter not switching) | –0.3 | 28 | V | |
SW | –2(2) | 20 | V | |
BTST | –0.3 | 25.5 | V | |
STAT | –0.3 | 5.5 | V | |
BAT | –0.3 | 11 | V | |
BTST to SW | –0.3 | 5.5 | V | |
ICHG | –0.3 | 5.5 | V | |
REGN | –0.3 | 5.5 | V | |
POL | –0.3 | 5.5 | V | |
/EN | –0.3 | 5.5 | V | |
TS | –0.3 | 5.5 | V | |
Voltage Range (with respect to GND) | FB | –0.3 | 11 | V |
FB_GND | –0.3 | 11 | V | |
Output Sink Current | STAT | 6 | mA | |
REGN | 20 | mA | ||
Junction temperature | TJ | –40 | 150 | ºC |
Storage temperature | Tstg | –65 | 150 | ºC |