JAJSKD7A December 2020 – May 2021 TPS92633-Q1
PRODUCTION DATA
The TPS92633-Q1 device has IREF short-to-GND detection through monitoring the voltage on the IREF pin. The IREF pin short-to-GND fault is reported by constantly pulling down the FAULT pin, if the IREF pin voltage, V(IREF) is lower than V(IREF_SHORT_th) for longer than the deglitch time of t(IREF_deg). The current for all output channels and ICTRL pin are turned off and the current out of IREF pin is clamped to I(IREF_ST_Clamp) when IREF pin short-to-GND fault is detected.
The TPS92633-Q1 recovers to normal operating if the V(IREF) voltage rises up over V(IREF_SHORT_th).