JAJSKD7A December 2020 – May 2021 TPS92633-Q1
PRODUCTION DATA
Input voltage range is from 9 V to 16 V, and a total 6 LEDs, with 2 LEDs in each string required to achieve turn indicator function. The LED maximum forward voltage, VF_MAX is 2.5 V for each LED, however the minimum forward voltage, VF_MIN is 1.9 V. The binning resistor for LED is placed with LED units together in another PCB out of LED driver board. The LED current is 50 mA, 75 mA and 100 mA depending on the brightness bin. Each current output channel is independently controlled by MCU through individual GPIO. Single-LED short-circuit detection is not required.