JAJSKD7A December 2020 – May 2021 TPS92633-Q1
PRODUCTION DATA
With analog current control feature, a LED brightness binning resistor can be connected to ICTRL pin to set the output current according to LED brightness bin. The binning resistor can be placed in off-board with LED units. In order to achieve the best performance for the noise rejection, two resistors in serial can be adopted. One resistor is placed as closed as possible to the ICTRL pin in the same PCB board with device, and another one real binning resistor is placed in the other PCB board with LED units together.
As Figure 7-1 illustrated, the R(ICTRL1) resistor and C(ICTRL) ceramic capacitor need to be placed as close as possible to the ICTRL pin for noise decoupling. The off-board R(ICTRL2) resistor can be placed in LED board as real binning resistor. TI recommends a 10-nF ceramic capacitor for C(ICTRL).
The V(CS_REG) is 50 mV typically when the ICTRL pin is short to GND.