JAJSKF6C November 2020 – December 2021 TPS2661
PRODUCTION DATA
For the TPS26610 and TPS26613 devices, the set-point for transition to loop power mode can be set by connecting resistors (R1, R2) from +Vs pin to VSNS pin and GND pin as shown in Figure 8-18. The set-point can be calculated as per Table 8-2. TI recommends to use resistors R1 and R2 for supply sensing when voltage across burden resistor (ILOOP × RBurden) is more than 1.8 V. If VSNS is left open or floating, the device transitions to loop power mode when +Vs is less than 1.8 V.
| Device Power Mode | +Vs Voltage |
|---|---|
| ±Vs supplies | +Vs ≥ V(SNSR) × (R1 + R2) / R2(1) |
| Loop power | +Vs ≤ V(SNSF) × (R1 + R2) / R2(1)(2) |

| +Vs = 15 V, –Vs = –15 V, ROUT = 250 Ω, MODE = GND |

| +Vs = 15 V, –Vs = –15 V, ROUT = 250 Ω, MODE = GND |