JAJSKJ4N February 1977 – June 2024 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL082M , TL084 , TL084A , TL084B , TL084H , TL084M
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage, VS = (V+) – (V–) | All NS and PS packages; All TL08xM devices | –0.3 | 36 | V | |
All other devices | 0 | 42 | V | ||
Signal input pins | Common-mode voltage (3) | All NS and PS packages; All TL08xM devices | (V–) – 0.3 | (V–) + 36 | V |
All other devices | (V–) – 0.5 | (V+) + 0.5 | V | ||
Differential voltage (3) | All NS and PS packages; All TL08xM devices (4) | (V–) – 0.3 | (V–) + 36 | V | |
All other devices | VS + 0.2 | V | |||
Current (3) | All NS and PS packages; All TL07xM devices | 50 | mA | ||
All other devices | –10 | 10 | mA | ||
Output short-circuit (2) | Continuous | ||||
Operating ambient temperature, TA | –55 | 150 | °C | ||
Junction temperature, TJ | 150 | °C | |||
Case temperature for 60 seconds - FK package | 260 | °C | |||
Lead temperature 1.8 mm (1/16 inch) from case for 10 seconds | 300 | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |