JAJSKN2B November 2020 – September 2021 TPS25864-Q1 , TPS25865-Q1
PRODUCTION DATA
The TS input pin allows for user-programmable thermal protection (for the TS pin thresholds, see the Electrical Characteristics section). The TS input pin threshold is ratiometric with VSENSE. The external resistor divider setting, VTS, must be connected to the TPS2586x-Q1 SENSE pin to achieve accurate results (refer to the Figure 10-10).
If the overtemperature condition happens, causing VTS = 0.65 × VSENSE, the TPS2586x-Q1 reduces the BUCK regulator output voltage to 4.77 V.
If the Overtemperature condition persists, causing TJ to reach the OTSD threshold, then the device thermal shuts down.
The NTC thermistor must be placed near the hottest point on the PCB. In most cases, this placement is close to the SW node of the TPS2586x-Q1, near the buck inductor.