JAJSKP0B february 2022 – june 2023 TIOS102 , TIOS1023 , TIOS1025
PRODUCTION DATA
The TIOS102 and TIOS102x are designed to operate from a 24-V nominal supply at VCC, but can operate from supply voltage range of 7 V to 36 V (TIOS1025) or 4.75 V to 36 V (TIOS102, TIOS1023). This supply should be buffered with at least a 100-nF/100-V capacitor.