JAJSKP0B february 2022 – june 2023 TIOS102 , TIOS1023 , TIOS1025
PRODUCTION DATA
Reverse polarity protection circuitry protects the devices against accidental reverse polarity connections to the VCC, OUT and GND pins. The maximum voltage between any of the pins may not exceed 65 V DC at any time.
Figure 8-4 and Figure 8-5 shows all the possible connection combinations.