JAJSKS4A August 2021 – December 2021 TPS92519-Q1
PRODUCTION DATA
An external Schottky diode is selected to protect the CSP / CSN node by clamping the negative voltage during short circuit transient. The Schottky diode must be selected based on the length of the cable harness and the choice of output capacitor. TI recommends a Schottky diode with low forward voltage drop at room-temperature and non-repetitive peak surge current rating of 10 A for duration of 5 µs. The diode must be located close to the CSN pin.