JAJSKS4A August 2021 – December 2021 TPS92519-Q1
PRODUCTION DATA
The TPS92519-Q1 is compatible with shunt FET dimming and LED Matrix Manager devices. The fast dynamic response and adaptive on-time control topology ensure near ideal current source behavior with minimum inductor current overshoot or undershoot. In contrast to constant off-time control, the control loop is able to maintain LED current regulation under shorted output condition. The off-time of the converter naturally adapts to the inductor slope and valley command while keeping the average LED current constant. Figure 7-5 shows the shunt-FET dimming transient with all LEDs switched from on to off.
The device behavior is impacted by the falling slew-rate of CSN node, VCSN. A large slew-rate in conjunction with the parasitic capacitances from CSP and CSN to GND results in differential voltage forcing the converter to burst with minimum on-time and minimum off-time. To avoid switch node bursting TI recommends a maximum slew-rate (dv/dt) of 15 V/µs.