JAJSKU3D April 2020 – January 2023 TLV841
PRODUCTION DATA
A typical application for the TLV841S is voltage rail monitoring with push-button functionality. In this design application, the TLV841SADL01 is being used to monitor a 3.3 V power rail and will trigger a reset when the voltage drops below 2.90 V or when the push-button is pressed. The reset output connects to an MCU for system resetting or servicing the push-button.