JAJSKU3D April 2020 – January 2023 TLV841
PRODUCTION DATA
For TLV841C and TLV841M, the VDD pin is monitored by the internal comparator to indicate when VDD falls below the fixed threshold voltage. For TLV841S, the SENSE pin is monitored by the internal comparator. VDD also functions as the supply for the internal bandgap, internal regulator, state machine, buffers and other control logic blocks. Good design practice involve placing a 0.1 μF to 1 μF bypass capacitor at VDD input for noisy applications to ensure enough charge is available for the device to power up correctly.