JAJSKU3D April 2020 – January 2023 TLV841
PRODUCTION DATA
RESET (Active-Low) applies to TLV841xxDL (Open-Drain) and TLV841xxPL (Push-Pull) hence the "L" in the device name. RESET remains high (deasserted) as long as VDD/SENSE is above the negative threshold (VIT-) and the MR pin is floating or above VMR_H. If VDD/SENSE falls below the negative threshold (VIT-) or if MR is driven low, then RESET is asserted.
When MR is again logic high or floating and VDD/SENSE rise above VIT+ (VIT- + VHYS), the delay circuit will hold RESET low for the specified reset time delay (tD). When the reset time delay has elapsed, the RESET pin goes back to logic high voltage VOH.
The TLV841xxDL (Open-Drain) version, denoted with "D" in the device name, requires an external pull-up resistor to hold RESET pin high. Connect the external pull-up resistor to the desired pull-up voltage source and RESET can be pulled up to any voltage up to 5.5 V independent of the VDD voltage. To ensure proper voltage levels, give some consideration when choosing the external pull-up resistor values. The external pull-up resistor value determines the actual VOL, the output capacitive loading, and the output leakage current (Ilkg(OD)).
The Push-Pull variant (TLV841xxPL), denoted with "P" in the device name, does not require an external pull-up resistor