JAJSKU3D April 2020 – January 2023 TLV841
PRODUCTION DATA
#GUID-BF73AF13-2EC4-4679-AD29-E6254BD1A1DD/SBVS0505415 and #GUID-BF73AF13-2EC4-4679-AD29-E6254BD1A1DD/GUID-3470CDF0-F105-4980-93DA-CD41C5088261 summarizes the various functional modes of the device. Logic high is represented by "H" and logic low is represented by "L".
VDD | SENSE | RESET (ACTIVE-HIGH) |
RESET (ACTIVE-LOW) |
---|---|---|---|
VDD < VPOR | — | Undefined | Undefined |
VPOR < VDD < VDD(MIN) (1) | — | H | L |
VDD ≥ VDD(MIN) | VSENSE< VIT- | H | L |
VDD ≥ VDD(MIN) | VSENSE > VIT- + VHYS | L | H |
VDD | MR | RESET (ACTIVE-HIGH) |
RESET (ACTIVE-LOW) |
---|---|---|---|
VDD < VPOR | — | Undefined | Undefined |
VPOR < VDD < VIT- | — | H | L |
VDD ≥ VIT- | L | H | L |
VDD ≥ VIT- | H | L | H |
VDD ≥ VIT- | Floating | L | H |