JAJSKU3D April 2020 – January 2023 TLV841
PRODUCTION DATA
These devices are designed to operate from an input supply with a voltage range between 0.7 V and 5.5 V. TI recommends an input supply capacitor of 0.1 μF between the VDD pin and GND pin. This device has a 6 V absolute maximum rating on the VDD pin. If the voltage supply providing power to VDD is susceptible to any large voltage transient that can exceed 6 V, additional precautions must be taken.