JAJSKV6D August 2020 – April 2024 DRV8714-Q1 , DRV8718-Q1
PRODMIX
PIN | I/O | TYPE | DESCRIPTION | ||
---|---|---|---|---|---|
NO. | NAME | ||||
DRV8718S-Q1 | DRV8714S-Q1 | ||||
1 | SCLK | I | Digital | Serial clock input. Serial data is shifted out and captured on the corresponding rising and falling edge on this pin. Internal pulldown resistor. | |
2 | SDI | I | Digital | Serial data input. Data is captured on the falling edge of the SCLK pin. Internal pulldown resistor. | |
3 | SDO | O | Digital | Serial data output. Data is shifted out on the rising edge of the SCLK pin. Push-pull output. | |
4 | IN1 | IN1/EN1 | I | Digital | Half-bridge and H-bridge control input. See Section 7.3.3. Internal pulldown. |
5 | IN2 | IN2/PH1 | I | Digital | |
6 | IN3 | IN3/EN2 | I | Digital | |
7 | IN4 | IN4/PH2 | I | Digital | |
8 | nSLEEP | I | Digital | Device enable pin. Logic low to shutdown the device and enter sleep mode. Internal pulldown resistor. | |
9 | DRVOFF/nFLT | I/O | Digital | Multi-function pin for either driver shutdown input or fault indicator output. See Section 7.3.8. Internal pulldown resistor. | |
10 | AREF | I | Power | External voltage reference and power supply for current sense amplifiers. Recommended to connect a 0.1µF, 6.3V ceramic capacitor between the AREF and AGND pins. | |
11 | AGND | I/O | Power | Device ground. Connect to system ground. | |
12 | SO1 | O | Analog | Shunt amplifier output. | |
13 | SO2 | O | Analog | Shunt amplifier output. | |
14 | BRAKE | I | Digital | Powered off braking pin. Logic high to enable low-side gate drivers while in low-power sleep mode. See Section 7.3.8.2. Internal pulldown resistor. | |
15 | SP1 | I | Analog | Amplifier positive input. Connect to positive terminal of the shunt resistor. | |
16 | SN1 | I | Analog | Amplifier negative input. Connect to negative terminal of the shunt resistor. | |
17 | SP2 | I | Analog | Amplifier positive input. Connect to positive terminal of the shunt resistor. | |
18 | SN2 | I | Analog | Amplifier negative input. Connect to negative terminal of the shunt resistor. | |
19 | GL1 | NC | O | Analog | Low-side gate driver output. Connect to the gate of the low-side MOSFET. |
20 | SH1 | NC | I | Analog | High-side source sense input. Connect to the high-side MOSFET source. |
21 | GH1 | NC | O | Analog | High-side gate driver output. Connect to the gate of the high-side MOSFET. |
22 | GH2 | GH1 | O | Analog | High-side gate driver output. Connect to the gate of the high-side MOSFET. |
23 | SH2 | SH1 | I | Analog | High-side source sense input. Connect to the high-side MOSFET source. |
24 | GL2 | GL1 | O | Analog | Low-side gate driver output. Connect to the gate of the low-side MOSFET. |
25 | PGND1 | I | Analog | Low-side MOSFET gate drive 1-4 sense and power return. Connect to system ground close to the device and half-bridge 1-4. | |
26 | GL3 | GL2 | O | Analog | Low-side gate driver output. Connect to the gate of the low-side MOSFET. |
27 | SH3 | SH2 | I | Analog | High-side source sense input. Connect to the high-side MOSFET source. |
28 | GH3 | GH2 | O | Analog | High-side gate driver output. Connect to the gate of the high-side MOSFET. |
29 | GH4 | NC | O | Analog | High-side gate driver output. Connect to the gate of the high-side MOSFET. |
30 | SH4 | NC | I | Analog | High-side source sense input. Connect to the high-side MOSFET source. |
31 | GL4 | NC | O | Analog | Low-side gate driver output. Connect to the gate of the low-side MOSFET. |
32 | GND | I/O | Ground | Device ground. Connect to system ground. | |
33 | CP2L | I/O | Power | Charge pump switching node. Connect a 100nF, PVDD-rated ceramic capacitor between the CP2H and CP2L pins. | |
34 | CP2H | I/O | Power | ||
35 | CP1L | I/O | Power | Charge pump switching node. Connect a 100nF, PVDD-rated ceramic capacitor between the CP1H and CP1L pins. | |
36 | CP1H | I/O | Power | ||
37 | VCP | I/O | Power | Charge pump output. Connect a 1µF, 16V ceramic capacitor between the VCP and PVDD pins. | |
38 | PVDD | I | Power | Device driver power supply input. Connect to the bridge power supply. Connect a 0.1µF, PVDD-rated ceramic capacitor and local bulk capacitance greater than or equal to 10µF between PVDD and GND pins. | |
39 | DRAIN | I | Analog | Bridge MOSFET drain voltage sense pin. Connect to common point of the high-side MOSFET drains. | |
40 | NC | — | — | No connection. | |
41 | GL5 | NC | O | Analog | Low-side gate driver output. Connect to the gate of the low-side MOSFET. |
42 | SH5 | NC | I | Analog | High-side source sense input. Connect to the high-side MOSFET source. |
43 | GH5 | NC | O | Analog | High-side gate driver output. Connect to the gate of the high-side MOSFET. |
44 | GH6 | GH3 | O | Analog | High-side gate driver output. Connect to the gate of the high-side MOSFET. |
45 | SH6 | SH3 | I | Analog | High-side source sense input. Connect to the high-side MOSFET source. |
46 | GL6 | GL3 | O | Analog | Low-side gate driver output. Connect to the gate of the low-side MOSFET. |
47 | PGND2 | I | Analog | Low-side MOSFET gate drive 5-8 sense and power return. Connect to system ground close to the device and half-bridge 5-8. | |
48 | GL7 | GL4 | O | Analog | Low-side gate driver output. Connect to the gate of the low-side MOSFET. |
49 | SH7 | SH4 | I | Analog | High-side source sense input. Connect to the high-side MOSFET source. |
50 | GH7 | GH4 | O | Analog | High-side gate driver output. Connect to the gate of the high-side MOSFET. |
51 | GH8 | NC | O | Analog | High-side gate driver output. Connect to the gate of the high-side MOSFET. |
52 | SH8 | NC | I | Analog | High-side source sense input. Connect to the high-side MOSFET source. |
53 | GL8 | NC | O | Analog | Low-side gate driver output. Connect to the gate of the low-side MOSFET. |
54 | DGND | I/O | Ground | Device ground. Connect to system ground. | |
55 | DVDD | I | Power | Device logic and digital output power supply input. Recommended to connect a 1.0µF, 6.3V ceramic capacitor between the DVDD and GND pins. | |
56 | nSCS | I | Digital | Serial chip select. A logic low on this pin enables serial interface communication. Internal pullup resistor. |