4 Revision History
Changes from Revision B (June 2017) to Revision C (February 2021)
- 文書全体にわたって表、図、相互参照の採番方法を更新Go
- Updated
Section 7.4.1
sectionGo
Changes from Revision A (September 2016) to Revision B (June 2017)
- Enhanced pin descriptions for pins 3, 10, and 16 in Pin
Functions tableGo
- Deleted "IOUT = 100 mA" from tON/OFF row of
Section 6.9
Go
- Changed "0.5" from MAX to TYP column in tON/OFF row of
Section 6.9
; add note
1 to
Section 6.9
Go
- Added table note 1 for
Section 6.10
Go
- Deleted "Initial DC-DC voltage is about 88% of VMAX BOOST." from
Section 7.3.1
; change wording in last sentence
before Equation 1
Go
- Changed Equation 1 and added "K" eq definitions; added new paragraph after Figure 7-1
Go
- Added new paragraph before
Section 7.3.2
Go
- Deleted "Dimming ratio is calculated as ratio between the input PWM period and
minimum on/off time (0.5 µs). " from
Section 7.3.3.3
Go
Changes from Revision * (October 2015) to Revision A (September 2016)
- 「特長」の複数の項目の表現を変更Go
- 「200Hz で 10,000:1 の高い調光比」を「100Hz で 10,000:1 の高い調光比」に変更Go
- 「概要」セクションの最初の段落に最後の文を追加Go
- 「200Hz の入力 PWM 周波数において、10,000:1 の PWM 輝度調光比」を「100Hz の入力 PWM 周波数において、10,000:1 の PWM 輝度調光比」に変更Go
- 「概要」セクションの最後の文を変更Go
- Added standard footnotes for the ESD Ratings table Go
- Added Figures 7 and 8 - new graphsGo