JAJSL23B January 2021 – January 2022 TPS785-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage | 1.7 | 6.0 | V | ||
VOUT | Output voltage | Adjustable output | 1.2 | 5.5 | V | |
Fixed output | 0.65 | 5.0 | ||||
CIN | Input capacitor | 0.1 | 1 | µF | ||
COUT | Output capacitor | 1(1) | 200 | µF | ||
CFF | Feed-forward capacitor(2) | 0 | 10 | 100 | nF | |
IOUT | Output current | 0 | 1 | A | ||
COUT,ESR | Output capacitor ESR | 0.001 | 1 | Ω | ||
VEN | Enable voltage | 0 | 6 | V | ||
FEN | Enable toggle frequency | 10 | kHz | |||
TJ | Junction temperature | –40 | 150 | °C |