JAJSL99 August 2021 TPS1653
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
IN, P_IN, OUT, UVLO, FLT, PGOOD | Input Voltage | –0.3 | 67 | V |
EN, dVdT, IMON, MODE, SHDN, ILIM | Input Voltage | –0.3 | 5.5 | |
I FLT , IdVdT, IPGOOD | Sink current | 10 | mA | |
IdVdT, IILIM , IMODE, I SHDN | Source current | Internally limited | ||
TJ | Operating Junction temperature | –40 | 150 | °C |
Transient junction temperature | –40 | T(TSD) | ||
Tstg | Storage temperature | –65 | 150 |