JAJSLA3B May 2018 – October 2021 ISOW1432
PRODMIX
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VIO | 1 | -- | Side 1 logic supply |
D | 2 | I | Data input |
DE | 3 | I | Driver enable. If pin is floating, driver is disabled (internal pull-down resistor) |
R | 4 | O | Received data output |
RE | 5 | I | Receiver enable. If pin is floating, receiver buffer is disabled (internal pull-up resistor) |
GNDIO | 6 | -- | Ground connections for VIO . GNDIO and GND1 need be shorted directly on PCB. |
OUT | 7 | O | General purpose logic output |
EN/FLT | 8 | I/O |
Multi-function power converter enable input pin or fault output pin. Can only be used as either an input pin or an output pin.
|
VDD | 9 | -- | Side 1 DC-DC converter power supply |
GND1 | 10 | -- | Ground connection for VIO. GNDIO and GND1 need be shorted directly on PCB. |
GND2 | 11 | -- | Ground connection for VISOOUT. GND2 and GISOIN need be shorted direclty on PCB, or connected through a ferrite bead. |
VISOOUT | 12 | -- | Isolated power converter output voltage. VISOOUT and VISOIN need be shorted directly on PCB, or connected through a ferrite bead. |
MODE | 13 | I | Mode select. For RS-485 transceiver to operate at 3.3V supply, connect MODE to GND2. For RS-485 transceiver to operate in 5V supply PROFIBUS mode, connect MODE to VISOOUT (internal pull-down resistor) |
IN | 14 | I | General purpose logic input |
GISOIN | 15 | -- | Ground connections for VISOIN. GND2 and GISOIN need be shorted direclty on PCB, or connected through a ferrite bead. |
VISOIN | 16 | -- | Side 2 supply voltage for RS485. VISOOUT and VISOIN need be shorted directly on PCB, or connected through a ferrite bead. |
Y | 17 | O | RS-485 driver non-inverting output |
Z | 18 | O | RS-485 driver inverting output |
B | 19 | I | RS-485 receiver inverting input |
A | 20 | I | RS-485 receiver non-inverting input |