JAJSLF9B December 2015 – March 2021 LMR16030
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 24 V, fSW = 500 KHz, L = 8.2 µH, COUT = 2 × 47 µF, TA = 25°C.
VOUT = 3.3 V | fSW = 500 KHz |
VOUT = 5 V | fSW = 500 KHz |
VOUT = 5 V | fSW = 500 KHz |
VOUT = 3.3 V | fSW = 500 KHz |
VIN = 12 V |
VOUT = 3.3 V | fSW = 500 KHz |
VOUT = 5 V | fSW = 500 KHz |
VOUT = 5 V | fSW = 500 KHz |
IOUT = 0 A |