JAJSLF9B December 2015 – March 2021 LMR16030
PRODUCTION DATA
The EN pin provides electrical ON and OFF control for the LMR16030. When VEN is below 1.0 V, the device is in shutdown mode. The switching regulator is turned off and the quiescent current drops to 1.0 µA typically. The LMR16030 also employs undervoltage lockout protection. If VIN voltage is below the UVLO level, the regulator is turned off.