JAJSLF9B December 2015 – March 2021 LMR16030
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Buck Regulator | VIN | 4.3 | 60 | V |
VOUT | 0.8 | 50 | ||
BOOT | 66 | |||
SW | -1 | 60 | ||
FB | 0 | 5 | ||
Control | EN | 0 | 60 | V |
RT/SYNC | 0 | 3.3 | ||
SS | 0 | 3 | ||
PGOOD to GND | 0 | 5 | ||
Frequency | Switching frequency range at RT mode | 200 | 2500 | kHz |
Switching frequency range at SYNC mode | 250 | 2300 | ||
Temperature | Operating junction temperature, TJ | -40 | 125 | °C |