JAJSLH6A February 2022 – May 2022 LM74502-Q1 , LM74502H-Q1
PRODUCTION DATA
The LM74502-Q1 enters shutdown mode when the EN/UVLO pin voltage is below the specified input low threshold V(EN_IL). Both the gate driver and the charge pump are disabled in shutdown mode. During shutdown mode the LM74502-Q1 enters low IQ operation with the VS pin only sinking 1 µA.