JAJSLI4A May 2021 – December 2021 ISOW1044
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power converter disabled | ||||||
IDD | Power converter supply current | EN = GND1, STB, TXD, IN floating | 0.23 | 0.27 | mA | |
IIO | Logic supply current | EN = GND1, STB, TXD, IN floating | 0.34 | 0.70 | mA | |
Supply current: Normal Mode | ||||||
IDD | Power converter supply current | TXD = GND1, Bus dominant, RL= 60 Ω | 124 | 211 | mA | |
IDD | Power converter supply current | TXD = VIO, Bus recessive, RL = 60 Ω | 26 | 46 | mA | |
IDD | Power converter supply current | TXD = 1Mbps 50% duty square wave, RL = 60 Ω | 76 | 123 | mA | |
IDD | Power converter supply current | TXD = 5 Mbps 50% duty square wave, RL= 60 Ω | 78 | 136 | mA | |
IIO | Logic supply current | TXD = GND1, Bus dominant, VIO = 1.71 to 1.89 V | 4.3 | 5.5 | mA | |
IIO | Logic supply current | TXD = GND1, Bus dominant, VIO = 2.25 to 5.5 V | 4.9 | 6.0 | mA | |
IIO | Logic supply current | TXD = VIO, Bus recessive, VIO = 1.71 to 1.89 V | 3.3 | 5.4 | mA | |
IIO | Logic supply current | TXD = VIO, Bus recessive, VIO = 2.25 to 5.5 V | 3.8 | 5.5 | mA | |
IIO | Logic supply current | TXD = 1 Mbps square wave 50% duty, VIO = 3 to 3.6V | 4.4 | 5.3 | mA | |
IIO | Logic supply current | TXD = 5 Mbps square wave 50% duty, VIO = 3 to 3.6V | 4.5 | 6.2 | mA | |
Supply current: Standby mode | ||||||
IDD | Power converter supply current | STB = VIO , RL = 60 Ω | 16 | 23 | mA | |
IIO | Logic supply current | STB = VIO , VIO = 3 to 3.6 V | 2.7 | 3.5 | mA |