JAJSLI4A May 2021 – December 2021 ISOW1044
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DEVICE SWITCHING CHARACTERISTICS | ||||||
tPROP(LOOP1) | Total loop delay, driver input TXD to receiver RXD, recessive to dominant | RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD = 1 ns; 1.71 V < VIO < 5.5 V, See Figure 9-3 | 140 | 205 | ns | |
tPROP(LOOP2) | Total loop delay, driver input TXD to receiver RXD, dominant to recessive | RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns; 1.71 V < VIO <5.5 V, See Figure 9-3 | 167 | 222 | ns | |
tMODE | Mode change time, from Normal to Standby or from Standby to Normal | 20 | us | |||
tWK_FILTER | Filter time for a valid wake-up pattern | 0.5 | 1.8 | us | ||
tWK_TIMEOUT | Bus wake-up timeout value | 0.8 | 5 | ms | ||
CMTI | Common mode transient immunity | TXD = VIO or GND1, VCM = 1200 VPK, See Figure 9-9 | 85 | 100 | kV/µs | |
DRIVER SWITCHING CHARACTERISTICS | ||||||
tpHR | Propagation delay time, LOW to HIGH TXD edge to driver recessive (dominant to recessive) | RL = 60 Ω and CL = 100 pF; input rise/fall time (10% to 90%) on TXD =1 ns, See Figure 9-3 | 87 | 110 | ns | |
tpLD | Propagation delay time, HIGH TO LOW TXD edge to driver dominant (recessive to dominant) | 78 | 105 | |||
tsk(p) | pulse skew (|tpHR - tpLD|) | 15 | ||||
tR | Differential output signal rise time | 27 | ||||
tF | Differential output signal fall time | 48 | ||||
VSYM | Driver symmetry (VO(CANH) + VO(CANL))/VCC | RTERM = 60 Ω, CL = open, CSPLIT = 4.7nF, TXD = Dominant or receissive or toggling at 250khz, 1Mhz See Figure 9-3 | 0.9 | 1.1 | V/V | |
tTXD_DTO | Dominant time out | RL = 60 Ω and CL = open, See GUID-20200710-SS0I-JPX8-LTFT-RNRQCRR6XDXR | 1.2 | 3.8 | ms | |
RECEIVER SWITCHING CHARACTERISTICS | ||||||
tpRH | Propagation delay time, bus dominant to recessive transition to RXD high output (dominant to recessive) | CL(RXD) = 15 pF, See Figure 9-5 | 90 | 115 | ns | |
tpDL | Propogation delay time, bus recessive to dominant transition to RXD low output (recessive to dominant) | 80 | 105 | ns | ||
tR | Output signal rise time(RXD) | 1 | ns | |||
tF | Output signal fall time(RXD) | 1 | ns | |||
FD TIMING PARAMETERS | ||||||
tBIT(BUS) | Bit time on CAN bus output pins with tBIT(TXD) = 500 ns | RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns, See Figure 9-6 | 435 | 530 | ns | |
Bit time on CAN bus output pins with tBIT(TXD) = 200 ns | RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns, See Figure 9-6 | 155 | 210 | ns | ||
tBIT(RXD) | Bit time on RXD bus output pins with tBIT(TXD) = 500 ns | RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns, See Figure 9-6 | 400 | 550 | ns | |
Bit time on RXD bus output pins with tBIT(TXD) = 200 ns | RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns, See Figure 9-6 | 120 | 220 | ns | ||
∆tREC | Receiver timing symmetry with tBIT(TXD) = 500 ns | RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns; ΔtREC = tBIT(RXD) - tBIT(BUS), See Figure 9-6 | -65 | 40 | ns | |
Receiver timing symmetry with tBIT(TXD) = 200 ns | RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF; input rise/fall time (10% to 90%) on TXD =1 ns; ΔtREC = tBIT(RXD) - tBIT(BUS), See Figure 9-6 | -45 | 15 | ns | ||
GPIO Channel | ||||||
tPLH, tPHL | Propagation delay time | 11 | 25 | ns | ||
PWD | Pulse Width distortion, |tPLH- tPHL| | 3.5 | 10 | ns | ||
tr | Output signal rise time | 2.2 | 5 | ns | ||
tf | Output signal fall time | 2.2 | 5 | ns |