JAJSLJ8 March 2021 TPSM13604H
PRODUCTION DATA
THERMAL METRIC(1) | TPSM13604 | UNIT | ||
---|---|---|---|---|
NDW (TO-PMOD) | ||||
7 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 4 layer printed-circuit-board, 7.62 cm x 7.62 cm (3 in x 3 in) area, 1-oz copper, no air flow | 16 | °C/W |
4 layer printed-circuit-board, 6.35 cm x 6.35 cm (2.5 in x 2.5 in) area, 1-oz copper, no air flow | 18.4 | |||
RθJC(top) | Junction-to-case (top) thermal resistance | 1.9 | °C/W |