JAJSLJ8 March 2021 TPSM13604H
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
SYSTEM PARAMETERS | ||||||
ENABLE CONTROL | ||||||
VEN | EN threshold trip point | VEN rising, TJ = –40°C to 125°C | 1.10 | 1.18 | 1.25 | V |
VEN-HYS | EN threshold hysteresis | 90 | mV | |||
SOFT-START | ||||||
ISS | SS source current | VSS = 0 V, TJ = –40°C to 125°C | 8 | 10 | 15 | µA |
ISS-DIS | SS discharge current | –200 | µA | |||
CURRENT LIMIT | ||||||
ICL | Current limit threshold | DC average, TJ = –40°C to 125°C | 3.2 | 4.7 | 5.5 | A |
ICL | Current limit threshold | DC average, TJ = 25°C to 125°C, VIN = 12 V, VOUT = 9.0 V, RON = 374 kΩ | 4.05 | 4.5 | A | |
VIN UVLO | ||||||
VINUVLO | Input UVLO | EN pin floating, VIN rising | 3.75 | V | ||
VINUVLO-HYST | Hysteresis | EN pin floating, VIN falling | 130 | mV | ||
ON/OFF TIMER | ||||||
tON-MIN | ON timer minimum pulse width | 150 | ns | |||
tOFF | OFF timer pulse width | 260 | ns | |||
REGULATION AND OVERVOLTAGE COMPARATOR | ||||||
VFB | In-regulation feedback voltage | VIN = 24 V, VOUT = 12 V,
VSS >+ 0.8 V TJ = –40°C to 125°C |
0.782 | 0.803 | 0.822 | V |
VIN = 24 V, VOUT = 12 V,
VSS >+ 0.8 V TJ = 25°C |
0.786 | 0.803 | 0.818 | |||
VFB-OVP | Feedback overvoltage protection threshold | 0.92 | V | |||
IFB | Feedback input bias current | 5 | nA | |||
IQ | Nonswitching input current | VFB= 0.86 V | 1 | mA | ||
ISD | Shutdown quiescent current | VEN= 0 V | 25 | μA | ||
THERMAL CHARACTERISTICS | ||||||
TSD | Thermal shutdown (rising) | 165 | °C | |||
TSD-HYST | Thermal shutdown hysteresis | 15 | °C | |||
PERFORMANCE PARAMETERS | ||||||
ΔVOUT | Output voltage ripple | VOUT = 9.0 V, CO = 100-µF
6.3-V X7R, RON = 374 kΩ |
20 | mVPP | ||
ΔVOUT/ΔVIN | Line regulation | VIN = 12 V to 24 V, IOUT= 4 A, RON = 374 kΩ | 0.01% | |||
ΔVOUT/ΔIOUT | Load regulation | VIN = 12 V, IOUT = 0 A to 4 A, RON = 374 kΩ | 1.5 | mV/A | ||
η | Efficiency | VIN = 12 V, VOUT = 9.0 V,
IOUT = 1 A, RON = 374 kΩ |
96% | |||
η | Efficiency | VIN = 12 V, VOUT = 9.0 V,
IOUT = 4 A, RON = 374 kΩ |
88% |