JAJSLK0B march 2021 – june 2023 TMUX7462F
PRODUCTION DATA
at TA = 25°C, VDD = 15 V, and VSS = –15 V (unless otherwise noted)
Dual Supply Voltages |
Flattest RON region for all supply voltages shown |
±20 V Supply Flattest Ron Region |
Single Supply Flat Ron Region |
Single Supply Voltages |
36 V VDD Flattest Ron Region |
VDD = 12 V, VSS = 0 V |
VDD = 36 V, VSS = 0 V |
±15 V Dual Supply |
VDD = 12 V Single Supply |
±15 V Dual Supply |
VDD = VFP = 15 V |
Dual Supply Flat Ron Region |
±15 V Supply Flattest Ron Region |
Single Supply Voltages |
12 V VDD Flattest Ron Region |
Single Supply Flat Ron Region |
44 V VDD Flattest Ron Region |
VDD = 15 V, VSS = -15 V |
VDD = +20 V, VSS = -20 V |
±20 V Dual Supply |
VDD = 36 V Single Supply |
VDD = 15 V, VFP = 10 V |