JAJSLK0B march 2021 – june 2023 TMUX7462F
PRODUCTION DATA
If any of the source pin voltage goes above the fault supplies (VFP or VFN) by one threshold voltage (VT), the TMUX7462F's overvoltage protection feature is triggered to turn off the switch under fault, keeping the fault channel in the high-impedance state. IS(FA) and ID(FA) denotes the input and output leakage current under overvoltage fault conditions, respectively. The supply (or supplies) can either be in normal operating condition (Figure 7-3) or abnormal operating condition (Figure 7-4) when the overvoltage fault occurs. The supply (or supplies) can either be unpowered (VDD= VSS = VFN = VFP = 0 V), floating (VDD= VSS = VFN = VFP = No Connection), or at any level that is below the undervoltage (UV) threshold during abnormal operating conditions.