JAJSLK0B march 2021 – june 2023 TMUX7462F
PRODUCTION DATA
Fail-Safe logic circuitry allows voltages on the control input pin (DR) to be applied before the supply pins. This eliminates the need for power sequencing of the logic signals and protects the device from potential damage. The control inputs are protected against positive faults of up to +44 V in the powered-off condition, but do not offer protection against a negative overvoltage condition.