JAJSLK0B march 2021 – june 2023 TMUX7462F
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD to VSS | Supply voltage | 48 | V | |
VDD to GND | –0.3 | 48 | V | |
VSS to GND | –48 | 0.3 | V | |
VFP to GND | Fault clamping voltage | –0.3 | VDD + 0.3 | V |
VFN to GND | VSS – 0.3 | 0.3 | V | |
VS to GND | Source input pin (Sx) voltage to GND | –65 | 65 | V |
VS to VDD | Source input pin (Sx) voltage to VDD or VD | –90 | V | |
VS to VSS | Source input pin (Sx) voltage to VSS or VD | 90 | V | |
VD | Drain pin (Dx) voltage | VFN–0.7 | VFP+0.7 | V |
VDR | Logic input pin (DR) voltage(2) | GND –0.7 | 48 | V |
VFF | Logic output pin (FF) voltage(2) | GND –0.7 | 6 | V |
IDR | Logic input pin (DR) current(2) | –30 | 30 | mA |
IFF | Logic output pin (FF) current(2) | –10 | 10 | mA |
IS or ID (CONT) | Source or drain continuous current (Sx or Dx) | IDC ± 10 %(3) | IDC ± 10 %(3) | mA |
Tstg | Storage temperature | –65 | 150 | °C |
TA | Ambient temperature | –55 | 150 | °C |
TJ | Junction temperature | 150 | °C | |
Ptot(4) | Total power dissipation (QFN) | 1600 | mW |