JAJSLL1C November 2023 – June 2024 TPS62914 , TPS62916 , TPS62918
PRODUCTION DATA
Using a ferrite bead for the second stage L-C filter minimizes the external component count because most of the noise sensitive circuits use a RF bead for high frequency attenuation as a default component at their inputs.
Make sure to select a ferrite bead with sufficiently high inductance at full load, and with low DC resistance (below 10 mΩ) to keep the converter efficiency as high as possible. The ferrite bead inductance decreases with increased load current. Therefore, the ferrite bead must have a current rating much higher than the desired load current.
The recommendation is to choose a ferrite bead with an impedance of 8 Ω to 20 Ω at 100 MHz. Ferrite beads can be used in parallel if higher current is needed, however this can halve the inductance and filtering. Refer to Table 7-6 for possible ferrite beads.
PART NUMBER | MANUFACTURER | SIZE | IMPEDANCE AT 100 MHZ | INDUCTANCE AT 100 MHz (CALCULATED) | DC RESISTANCE | CURRENT RATING |
---|---|---|---|---|---|---|
BLE18PS080SN1 | MuRata | 0603 | 8.5 Ω | 13.5 nH | 4 mΩ | 5 A |
BLE32SN120SN1L | MuRata | 1210 | 12 Ω | 18 nH | 0.78 mΩ | 20 A |
74279221100 | Wurth Elektronik | 1206 | 10 Ω | 15.9 nH | 3 mΩ | 10.5 A |
7427922808 | Wurth Electronik | 0603 | 8 Ω | 12.7 nH | 5 mΩ | 9.5 A |
The internal compensation has been designed to be stable with up to 50 nH of inductance in the second stage filter. To achieve low ripple, the second L-C filter requires only 5-nH to 10-nH inductance. The inductance can be estimated from the ferrite bead impedance specification at 100 MHz, with the assumption that the inductance is similar at the selected converter switching frequency of 1 MHz, 1.4 MHz, or 2.2 MHz, and can be verified through tools available on some manufacturer websites. Use Equation 7 to calculate the inductance of a ferrite bead:
where