JAJSLL4C December 2016 – January 2021 HD3SS213
PRODUCTION DATA
The HD3SS213 can be operated in normal operation mode or in shut down mode. In normal operation, the inputs ports of the HD3SS213 are routed to the output ports according to Table 7-1. In standby mode, the HD3SS213 is disabled to enable power savings with a typical current consumption of 2.5 µA. The functional mode is selected through the OE input pin with HIGH for normal operation and LOW for standby.