JAJSLL4C December 2016 – January 2021 HD3SS213
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
VDD | Supply voltage | 3 | 3.3 | 3.6 | V | |
VIH | Input high voltage | Control pins and signal pins (Dx_SEL, AUX_SEL, OE, HPDx) | 2 | VDD | V | |
VIM | Input mid level voltage | AUX_SEL pin | VDD/2 – 300 mV | VDD/2 | VDD/2 + 300 mV | V |
VIL | Input low voltage | Control pins and signal pins (Dx_SEL, AUX_SEL, OE, HPDx) | –0.1 | 0.8 | V | |
VI/O_Diff | Differential voltage (Dx, AUXx) | Switch I/O differential voltage | 0 | 1.8 | VPP | |
VI/O_CM | Dx switching I/O common-mode voltage | Switch I/O common-mode voltage | 0 | 2 | V | |
AUXx switching I/O common-mode voltage | Switch I/O common-mode voltage | 0 | 3.6 | V | ||
IIH | Input high current (Dx_SEL, AUX_SEL) | VDD = 3.6 V, VIN = VDD | 1 | µA | ||
IIM | Input mid level current (AUX_SEL) | VDD = 3.6V, VIN = VDD/2 | 1 | µA | ||
IIL | Input low current (Dx_SEL, AUX_SEL) | VDD = 3.6 V, VIN = GND | 1 | µA | ||
ILK | Leakage current (Dx_SEL, AUX_SEL) | VDD = 3.3 V, VI = 2 V, OE = 3.3 V | 1 | µA | ||
Leakage current (HPDx) | VDD = 3.3 V, VI = 2 V, OE = 3.3 V, Dx_SEL = 3.3 V | 1 | µA | |||
VDD = 3.3 V, VI = 2 V, OE = 3.3 V, Dx_SEL = GND | 1 | |||||
Ioff | Device shut down current | VDD = 3.6 V, OE = GND | 2.5 | µA | ||
IDD | Supply current | VDD = 3.6 V, Dx_SEL or AUX_SEL = VDD or GND | 0.6 | 1 | mA | |
DA, DB, DC HIGH SPEED SIGNAL PATH | ||||||
CON | Outputs ON capacitance | VI = 0 V, outputs open, switch ON | 1.5 | pF | ||
COFF | Outputs OFF capacitance | VI = 0 V, outputs open, switch OFF | 1 | pF | ||
RON | ON resistance | VDD = 3.3 V, VCM = 0.5 V to 1.5 V, IO = –40 mA | 8 | 12 | Ω | |
ΔRON | ON resistance match between pairs of the same channel | VDD = 3.3 V, 0.5 V ≤ VI ≤ 1.2V, IO = –40 mA | 1.5 | Ω | ||
RFLAT_ON | ON resistance flatness, RON(max) – RON(min) | VDD = 3.3 V, 0.5 V ≤ VI ≤ 1.2 V | 1.3 | Ω | ||
AUXx, DDC SIGNAL PATH | ||||||
CON | Outputs ON capacitance | VI = 0 V, outputs open, switch ON | 9 | pF | ||
COFF | Outputs OFF capacitance | VI = 0 V, outputs open, switch OFF | 3 | pF | ||
RON(AUX) | ON resistance | VDD = 3.3 V, VCM = 0 V – VDD, IO = –8 mA | 6 | 10 | Ω | |
RON(DDC) | ON resistance on DDC channel | VDD = 3.3 V, VCM = 0.4 V, IO = –3 mA | 20 | 30 | Ω |