JAJSLM8B December 2022 – June 2024 TPS65219-Q1
PRODUCTION DATA
The TPS65219-Q1 supports low power modes through the I2C-control or through the MODE/STBY pin. The configuration of the pin is selected by MODE_STBY_CONFIG in MFP_2_CONFIG register. The polarity of this pin can be configured by writing to MODE_STBY_POLARITY in MFP_1_CONFIG register. The polarity-configuration must not change after power-up. Only either MODE/RESET or MODE/STBY must be configured as MODE. If both are configured as MODE, MODE/RESET takes priority and MODE/STBY is ignored.
MODE/STBY configured as 'MODE':
MODE/STBY configured as 'STBY':
MODE/STBY configured as 'MODE & STBY':
Please see below truth-table for pin- and I2C-commands.
Pin Name |
Pin Configuration (MODE_STBY_CONFIG) |
Pin Polarity (MODE_STBY_POLARITY) |
Pin state (schematic) |
I2C control (MODE_I2C_CTRL) |
Resulting Function |
---|---|---|---|---|---|
MODE/STBY |
MODE |
x |
x |
1h |
forced PWM |
MODE/STBY |
MODE |
0h |
L |
0h |
auto-PFM |
MODE/STBY |
MODE |
0h |
H |
0h |
forced PWM |
MODE/STBY |
MODE |
1h |
L |
0h |
forced PWM |
MODE/STBY |
MODE |
1h |
H |
0h |
auto-PFM |
MODE/STBY |
STBY |
0 |
L |
x |
STBY |
MODE/STBY |
STBY |
0 |
H |
x |
ACTIVE |
MODE/STBY |
STBY |
1 |
L |
x |
ACTIVE |
MODE/STBY |
STBY |
1 |
H |
x |
STBY |