JAJSLM8B December 2022 – June 2024 TPS65219-Q1
PRODUCTION DATA
VIN = 5 V | VOUT = 1.8 V | TA = 25°C |
VIN = 5.0 V | VOUT = 0.75 V | TA = 25 °C |
IOUT = 100 mA to 1.1 A to 100 mA, trise=tfall=500ns | COUT_total = 57 μF |
VIN = 5.0 V | VOUT = 1.2 V | TA = 25 °C |
IOUT = 1 mA to 1 A to 1 mA, trise=tfall=1μs | COUT_total = 57 μF |
VIN = 3.3 V | VOUT = 0.85 V | TA = 25 °C |
IOUT = 80 mA to 320 mA to 80 mA, trise=tfall=1μs | COUT = 10 μF |
VIN = 3.3 V | VOUT = 1.8 V | TA = 25 °C |
IOUT = 60 mA to 240 mA to 60 mA, trise=tfall=1μs | COUT = 10 μF |
VIN = 5 V | VOUT = 1.8 V | TA = 25°C |
VIN = 5.0 V | VOUT = 3.3 V | TA = 25 °C |
IOUT = 1 mA to 1 A to 1 mA, trise=tfall=1μs | COUT_total = 57 μF |
VIN = 3.3 V | VOUT = 1.8 V | TA = 25 °C |
IOUT = 80 mA to 320 mA to 80 mA, trise=tfall=1μs | COUT = 10 μF |
VIN = 5 V | VOUT = 3.3 V | TA = 25 °C |
IOUT = 60 mA to 240 mA to 60 mA, trise=tfall=1μs | COUT = 10 μF |