JAJSLO9D June 2015 – May 2021 LM53600-Q1 , LM53601-Q1
PRODUCTION DATA
VIN = 13.5 V, TA = 25°C (unless otherwise noted). Specified temperatures are ambient.
Device Type = 3.3-V Fixed Output | ||
Input Voltage = 20 V | Load = 500 mA |
Device Type = 1 A | 5-V Fixed Output In Dropout | |
Output = 4.85 V | Load = 500 mA |
Margin is the difference between the falling RESET threshold and actual regulation voltage which includes the effects of temperature. |