JAJSLO9D June 2015 – May 2021 LM53600-Q1 , LM53601-Q1
PRODUCTION DATA
Device type = 1 A | Mode = High | 5-V Fixed Output |
Device Type = 1 A | 5-V Fixed Output |
Device Type = 1 A | 5-V Fixed Output | 92-mΩ inductor |
Frequency drops to 1.85MHz |
Device Type = 1 A | Load = 10 mA | Mode = Auto |
5-V Fixed Output |
Device Type = 1 A | Mode = Auto | 5-V Fixed Output |
Device Type = 1 A | 5-V Fixed Output | Output = 4.85 V |
92-mΩ Inductor |
Device Type = 1 A | 5-V Fixed Output | Spread Spectrum |
Load = 500 mA |
Device Type = 1 A | Mode = Auto | Load = 500 mA |
5-V Fixed Output |