JAJSLS0C June   2021  – March 2022 TLC6A598

PRODUCTION DATA  

  1. 特長
  2. アプリケーション
  3. 概要
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Timing Waveforms
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Serial-In Interface
      2. 8.3.2 Clear Registers
      3. 8.3.3 Output Channels
      4. 8.3.4 Register Clock
      5. 8.3.5 Cascade Through SER OUT
      6. 8.3.6 Output Control
      7. 8.3.7 Clamping Structure
      8. 8.3.8 Protection Functions
        1. 8.3.8.1 Overcurrent Protection
        2. 8.3.8.2 Output Detection
        3. 8.3.8.3 Serial Communication Error
        4. 8.3.8.4 Thermal Shutdown
      9. 8.3.9 Interface
        1. 8.3.9.1 Register Write
        2. 8.3.9.2 Register Read
        3. 8.3.9.3 Shift-Register Communication-Fault Detection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Operation With VCC < 3 V
      2. 8.4.2 Operation With 5.5 V ≤ VCC ≤ 7 V
    5. 8.5 Register Maps
      1. 8.5.1 Configuration Register(Offset=0h)[reset=0h]
      2. 8.5.2 Fault Readback Register(Offset=1h)[reset=0h]
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application 1
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Typical Application 2
      1. 9.3.1 Design Requirements
      2. 9.3.2 Detailed Design Procedure
    4. 9.4 Typical Application 3
      1. 9.4.1 Design Requirements
      2. 9.4.2 Detailed Design Procedure
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 サポート・リソース
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Overview

The TLC6A598 device is a monolithic, high-voltage, high-current 8-bit shift register designed to drive relatively high load power such as LEDs. The device contains a built-in voltage clamp on the outputs for inductive transient protection, so it can also drive relays, solenoids, and other low-current or high-voltage loads.

This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Data transfers through both the shift and storage registers on the rising edge of the shift register clock (SRCK) and the register clock (RCK) respectively. The storage register transfers data to the output buffer when shift register clear (CLR) is high. When CLR is low, all registers in the device are cleared. When output enable (G) is held high, all data in the output buffers is held low and all drain outputs are off. When G is held low, data from the storage register transfers to the output buffers. When data in the output buffers is low, the DMOS transistor outputs are off. When data is high, the DMOS transistor outputs have sink-current capability.

The serial output (SER OUT) is clocked out of the device on the falling edge of SRCK to provide additional hold time for cascaded applications. This action provides improved performance for applications where clock signals can be skewed, devices are not located near one another, or the system must tolerate electromagnetic interference.

Outputs are low-side, open-drain DMOS transistors with output ratings of 50-V and 350-mA continuous sink-current capability. The current limit decreases as the junction temperature increases for additional device protection. The device also provides up to 7000 V of ESD protection when tested using the human body model and the 1500 V machine model.