JAJSM17A December 2021 – May 2022 LM74502 , LM74502H
PRODUCTION DATA
The LM74502, LM74502H reverse polarity protection controller is designed for the supply voltage range of 3.2 V ≤ VS ≤ 65 V. If the input supply is located more than a few inches from the device, TI recommends an input ceramic bypass capacitor higher than 0.1 μF. Based on system requirements, a higher input bypass capacitor may be needed with LM74502H to avoid supply glitch in case of high inrush current start-up event. To prevent LM74502 and surrounding components from damage under the conditions of a direct output short circuit, use a power supply having overload and short-circuit protection.