JAJSM17A December 2021 – May 2022 LM74502 , LM74502H
PRODUCTION DATA
A design example, with system design parameters listed in Table 9-1 is presented.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 12-V nominal |
Overvoltage protection | 37 V |
Output current | 5-A full load |
Output capacitance | 220-µF typical output capacitance |