JAJSM42C may 2021 – march 2023 TPS629210-Q1
PRODUCTION DATA
If the device is configured to operate in classical adjustable VO operation, the FB/VSET pin is used as the feedback pin and must sense VO through an external divider network. Figure 8-2 shows the typical schematic for this configuration.