JAJSM66A June 2021 – December 2021 LM74701-Q1
PRODUCTION DATA
The ANODE pin is used to power the LM74701-Q1's internal circuitry, typically drawing 80 µA when enabled and 1 µA when disabled. If the ANODE pin voltage is greater than the POR rising threshold, then LM74701-Q1 operates in either shutdown mode or conduction mode in accordance with the EN pin voltage. The voltage from ANODE to GND is designed to vary from 65 V to –33 V, allowing the LM74701-Q1 to withstand negative voltage input.