4 Revision History
Changes from Revision D (October 2017) to Revision E (August 2022)
- パッケージの説明を WQFN から VQFN に変更Go
- Added a new requirement to Vtune pin descriptionGo
- Removed sentence: The CLK signal should not be high when LE
transitions to lowGo
- Changed the Channel Divider requirementGo
- Added a new register field, VTUNE_ADJ, in register
R30Go
- Changed the position of register field, PFD_CTL, in register
R13Go
- Added read only register R68, R69 and R70Go
- Added additional requirement for register CP_ICOARSE in Table 7-16
Go
- Added additional information for register MUXOUT_HDRV in Table 7-44
Go
- Added a new register field, VTUNE_ADJ, in Table 7-25
Go
- Changed the register R0 FCAL_LPFD_ADJ configurable
valuesGo
- Changed the register R13 PFD_CTL positionGo
- Added the R68, R69 and R70 register field descriptionsGo
- Added External Loop Filter sectionGo
- Moved the Power Supply Recommendations and Layout
sections to the Application and Implementation sectionGo
Changes from Revision C (July 2017) to Revision D (October 2017)
- Switched the RFoutBP and RFoutBM pins in the pinout diagramGo
- Changed register 0, 7, 30, and 46 descriptionsGo
Changes from Revision B (February 2017) to Revision C (July 2017)
- Changed Channel Divider Setting as a Function of the Desired Output Frequency tableGo
Changes from Revision A (December 2015) to Revision B (February 2017)
- 「特長」から「25μs 未満の高速キャリブレーション・モード」の箇条書き項目を削除Go
- 最新のドキュメントおよび翻訳基準に合わせて、データシートのテキストを更新Go
- Changed pin 30 name from: Rext to: NCGo
- Changed CDM value from: ±1250 V to: ±750 VGo
- Changed parameter name from: Maximum reference input frequency to: reference input frequencyGo
- Removed charge pump current TYP range '0 to 12' and split range into MIN (0) and MAX
(12) columnsGo
- Added 10 kHz test conditions for the PNopen loop parameter Go
- Added HD2, HD3, and Spur_PFD parameters to the Electrical Characteristics tableGo
- Changed the high level input voltage minimum value of from: 1.8 to: 1.4 Go
- Moved all typical values in the Timing Requirements table to minimum column Go
- Changed text from: the rising edge of the LE signal to: the rising edge of the last CLK signalGo
- Changed text from: the shift registers to an actual counter to: the shift registers to a register bankGo
- Changed high input value from: 700 to: 200 Go
- Changed high input value from: 1400 to: 400 Go
- Changed minimum output frequency step from: Fpd / PLL_DEN to: Fpd × PLL_N_PRE / PLL_DEN / [Channel divider value]Go
- Added content to the Voltage Controlled Oscillator sectionGo
- Changed text from: output dividers to: channel dividers Go
- Changed Channel Divider Setting as a Function of the Desired Output Frequency tableGo
- Changed output frequency from: 3600 to: 3550 Go
- Changed VCO frequency from: 7200 to: 7100 Go
- Changed Phase shift (degrees) from: 360 × MASH_SEED / PLL_N_DEN / [Channel divider value] to: 360 x MASH_SEED x PLL_N_PRE / PLL_N_DEN / [Channel divider value]" Go
- Changed register 7, 8, 19, 23, 32, 33, 34, 46, and 64 descriptions Go
- Added registers 20, 22, 25, 59, and 61 Go
- Added registers 2, 4, and 62 to Register Table
Go
- Changed register 38 in Register Table
Go
- Changed register descriptions from: Program to default to: Program to Register Map default valuesGo
- Added R2 Register Field Descriptions
Go
- Added R4 Register Field Descriptions
Go
- Added R62 Register Field Descriptions
Go
- Updated content in the Decreasing Lock Time sectionGo
- Changed typical application image Go
- Changed charge pump value from: 4.8 to: 20Go
- Changed R2 value from: 0.068 to: 68Go
Changes from Revision * (December 2015) to Revision A (December 2015)
- デバイスのステータスを製品プレビューから量産データに変更し、フルバージョンのデータシートをリリースGo