JAJSMA4A July 2021 – February 2022 LM74501-Q1
PRODUCTION DATA
The LM74501-Q1 is used with an N-Channel MOSFET controller in a typical reverse polarity protection application. The schematic for the 12-V battery protection application is shown in Figure 9-2 where the LM74501-Q1 is used to drive a MOSFET Q1 in series with a battery. The LM74501-Q1 enables TVS-less operation with its integrated gate discharge timer feature.