JAJSMA4A July 2021 – February 2022 LM74501-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input pins | SOURCE to GND | –18 | 60 | V | |
EN to GND | –18 | 60 | |||
Input pins | DRAIN to GND | 60 | V | ||
Input to output pins | SOURCE to DRAIN | –VCLAMP | 5 | V | |
External capacitance | SOURCE | 0.1 | µF | ||
VCAP to SOURCE | 0.1 | µF | |||
External MOSFET maximum VGS rating | GATE to SOURCE | 15 | V | ||
TJ | Operating junction temperature range(2) | –40 | 150 | °C |